Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Engine Control Variable Stator Valve Actuator

Engine Control Variable Stator Valve Actuator

The engine control variable stator vane actuator controls the position of the compressor stator vanes.

The engine control variable stator vane actuator is a linear actuator, with an integral two-stage, four-way electrohydraulic servo valve for control and position sensing for engine control feedback. Inputs to the engine control variable stator vane actuator are torque motor direct current, position feedback excitation voltage and regulated fuel pressure. The engine control variable stator vane actuator outputs are in the form of piston stroke and position feedback voltages.

Additional details include:

  • Controls position of compressor stator vanes
  • Provides positional feedback to engine controller
  • Driven by pressurized fuel or air (pneumatic)
  • Increases engine efficiency especially in higher pressure ratio engines
  • Engine case mounted
  • Integrated electrical components capable of highest temperatures in industry
  • Actuator has fire-resistant and fire-proof options
  • Lowest weight options of any supplier through robust design technology
  • Proven pedigree from large and small propulsion engine and auxiliary power engine operability components

We also offer electromechanical product options.